Hexagonal bolt M12 A2

Item no. 6418279 | EAN 4012196204373

12 mm
19
12
Stainless steel 1.4301
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension M12x80
Full thread yes
Left thread no
Material Stainless steel 1.4301
Resistance grade A2-70
ROHS-conformant yes
Screw system Hexagonal
Self-locking no
Surface Bright, treated
Thread M 12 x 80
Thread increase 1,75 mm
Thread length 80 mm
Thread metric 12
Thread type Metric
WAF 19
With flange no
With nut yes
With washer yes

Dimensions

Dimension d 12 mm
Dimension L 80 mm
Length 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4856 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4856 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 12x80 A2 12 mm 80 mm 19 12 Stainless steel 1.4301 6418279
20 piece
SKS 12x100 A2 12 mm 100 mm 19 12 Stainless steel 1.4301 6418368
20 piece
SKS 12x110 A2 12 mm 110 mm 19 12 Stainless steel 1.4301 6418376
20 piece
Downloads

Download

EU declaration of conformity SKS 12x80 A2 / 6418279 , 0.22MB , pdf
Download

SKS 12x80 A2 / 6418279
Download