Note: This article is discontinued.

Hexagonal bolt M12 F

Item no. 3164020 | EAN 4012195317418

3164020 / SKS 12x40 G F
12 mm
40 mm
19
12
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components and for the fastening of wall and support brackets on adapter plates. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension M12x40
Full thread yes
Material Steel
Product series Bolts and hooks
Resistance grade 8.8
ROHS-conformant yes
Surface Hot galvanised
Thread M 12 x 40
Thread increase 1,75 mm
Thread metric 12
WAF 19
With nut yes
With washer yes

Dimensions

Dimension d 12 mm
Dimension L 40 mm
Length 40 mm
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 12x40 G F 12 mm 40 mm 19 12 Steel 3164020
10 piece
Downloads

Download

EU declaration of conformity SKS 12x40 G F / 3164020 , 0.22MB , pdf
Download

Download

SKS 12x40 G F / 3164020
Download