Hexagonal wood screw DIN 571

Item no. 3188175 | EAN 4012195270379

Product description
Product description
Hexagonal screw to DIN 571 with wood thread. Suitable for anchors, type 910.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 8x70mm
Head shape Hexagonal
Material Steel
Product series Bolts and hooks
ROHS-conformant yes
Screw system Hexagon head
Shank diameter 8 mm
Surface Electrogalvanised
WAF 13

Dimensions

Dimension D 8 mm
Dimension L 70 mm
Length 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0578 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0578 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types 0 Item no. Quantity SSU
HHWS 6x40 G 3188043
50 piece
HHWS 6x50 G 3188051
50 piece
HHWS 6x60 G 3188078
50 piece
HHWS 6x80 G 3188094
50 piece
HHWS 8x40 G 3188140
50 piece
HHWS 8x50 G 3188159
50 piece
HHWS 8x60 G 3188167
50 piece
HHWS 8x70 G 3188175
50 piece
HHWS 8x80 G 3188183
50 piece
HHWS 8x100 G 3188205
50 piece
HHWS 10x60 G 3188256
25 piece
HHWS 10x70 G 3188272
25 piece
HHWS 10x80 G 3188280
25 piece
HHWS 10x100 G 3188302
25 piece
HHWS 12x70 G 3188361
20 piece
HHWS 12x80 G 3188388
20 piece
Downloads

Download

HHWS 8x70 G / 3188175
Download