- Product description
-
Product descriptionThe high-load anchor SZ is a heavy-duty push-through anchor system with a threefold expanding special sleeve which facilitates very high approved loads with small axial spacings and edge distances. The plastic press ring secures the permanent tightening of the fastening piece against the ground.
Due to the special design with an elongated thread and a shortened anchor sleeve, this special version is not approved to the European technical norm ETA .
-
- Technical data
-
Technical data
Clamping strength 30 mm Colour zinc Dimension M12x142 Drill hole depth 105 mm Drill hole diameter, min. 18 mm Material Steel Permitted load range, tension zone 12,3 ROHS-conformant yes Surface Electrogalvanised Thread M12 Thread metric 12 Version for For pushing in Dimensions
Dimension L 142 mm Length 142 mm - All types
- Downloads
-
Data sheet SZ-B 18/0x142 / 3498752 , 0.15MB , pdfEU declaration of conformity SZ-B 18/0x142 / 3498752 , 0.11MB , pdfREACH Declaration of conformity SZ-B 18/0x142 / 3498752 , 0.12MB , pdfRoHS Declaration of conformity SZ-B 18/0x142 / 3498752 , 0.12MB , pdfMounting instructions Mounting instructions, SZ-B heavy-duty anchor , 0.98MB , pdf
Kazakhstan - English