Hook rail for G mesh cable tray A2

Item no. 6005635 | EAN 4012195815846

Stainless steel 1.4301
Bright, treated
Product description
Product description
Hook rail for wall mounting of G mesh cable trays
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 50x25x15
Material Stainless steel 1.4301
Product series G-GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for profile shapes U-shaped
Surface Bright, treated

Dimensions

Length 50 mm
Width 0,98 in
Width 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1889 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1889 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Length Material Surface Item no. Quantity SSU
G-GRM-R50 A2 50 mm Stainless steel 1.4301 Bright, treated 6005635
25 piece
G-GRM-R75 A2 55 mm Stainless steel 1.4301 Bright, treated 6005637
25 piece
G-GRM-R125 A2 105 mm Stainless steel 1.4301 Bright, treated 6005642
25 piece
G-GRM-R150 A2 110 mm Stainless steel 1.4301 Bright, treated 6005645
25 piece
Downloads

Download

EU declaration of conformity G-GRM-R50 A2 / 6005635 , 0.10MB , pdf
Download

Download

G-GRM-R50 A2 / 6005635
Download