HoverCube VH-4, with FI/LS, 2x protective contact sockets

Item no. 6109780 | EAN 4012196776214

FI mit IFN 0,03 A (Standard)
Graphite black; RAL 9011
Product description
Product description
In the case of an overcurrent/error current (16 A/30 mA), the VH-4 HoverCube with decentralised protection triggers the FI/LS directly. Switching back on can take place directly on the power supply unit.


Equipped as follows:

2x single sockets with earthing pin 16 A/250 V with increased touch protection, prewired for an AC current, connection via 1x 3-pin terminal, with partition for circuit separation and an FI/LS switch.

One unequipped side with a free panel for individual, construction-side equipment (e.g. blanking plate, cover plate for devices/Modul 45 devices).
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

CEE socket, 16 A Without
CEE socket, 32 A Without
Colour Graphite black; RAL 9011
Depth 175 mm
FI protection switch FI mit IFN 0,03 A (Standard)
Handling abhängbar
Material Polyamide
Military version no
Number of socket outlets with protective contact CEE 7/3 (type F) 2
Other installations and/or empty slots 1
Product series HoverCube
Protection rating IP20
ROHS-conformant Exempt
Supply/connection option Miscellaneous

Dimensions

Height 247 mm
Width 140 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2745 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,2745 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Number of socket outlets with protective contact CEE 7/3 (type F) FI protection switch Colour Item no. Quantity SSU
VH-4 2SD FILS 2 FI mit IFN 0,03 A (Standard) Graphite black; RAL 9011 6109780
1 piece
VH-4 2SF FILS - FI mit IFN 0,03 A (Standard) Graphite black; RAL 9011 6109782
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Knotted chain Knotted chain VH-K800 6109870
1 m
Positioner for power supply units VH Positioner for power supply units VH VH-POS 6109887
1 piece
VH/VHF tension spring VH/VHF tension spring VH-F100VA 6109829
1 piece
Downloads

Download

EU declaration of conformity VH-4 2SD FILS / 6109780 , 0.11MB , pdf
Download

VH-4 2SD FILS / 6109780
Download