HW Cavity wall outlet box, airtight

Item no. 2003832 | EAN 4012197246303

2003832 / HG 45-WA-LD
38 mm
35 mm
2
Product description
Product description
Airtight cavity wall outlet box for cavity walls, for the mounting of wall luminaires or loudspeakers. With cover.

• 1 entry for NYM cables 3 x 2.5 mm² or 5 x 1.5 mm²

• 1 entry for NYM cables 3 x 1.5 mm²
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 850 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 30
  • Nominal cross-section 1.5 mm²
  • Nominal voltage 400 V
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Airtight yes
Cable entries 3 x 1.5 mm² 1
Cable entries 3 x 2.5 mm² / 5 x 1.5 mm² 1
Colour orange / grey
Cover White
Cover fastening Locking
Device fixing Screws ,
Diameter 38 mm
Dimension Ø38, H45
Flame-resistant Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C
Halogen-free yes
Impact-resistant no
Material Polypropylene / Thermoplastic elastomer
Milling hole diameter 35 mm
No. of entries 2
Nominal cross-section, max. 1,5 mm²
Nominal cross-section, min. 1,5 mm²
Product series WIN Series
Protection rating IP30
Rated voltage 400 V
ROHS-conformant yes
Shape Round
Suitable for plate thickness, max. 40 mm
Suitable for plate thickness, min. 5 mm
Type of entry NYM cables and pipes
Type of housing penetration Insertion membrane
With bolts no
With nail strap no

Dimensions

Height 45 mm
Length 38 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0367 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0367 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Diameter Milling hole diameter No. of entries Item no. Quantity SSU
HG 45-WA-LD 38 mm 35 mm 2 2003832
25 piece
Downloads

Download

Download
Download

EU declaration of conformity HG 45-WA-LD / 2003832 , 0.11MB , pdf
Download

HG 45-WA-LD / 2003832
Download