- Product description
-
Product description• For routing OBO isCon® conductors in pipes
• For installation on the building structure with isFang support
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Tested according to VDE V 0185-561-8 (IEC TS 62561-8)
• Aluminium standpipe and air-termination tip
• Centre section made of fibre-glass reinforced plastic (GRP)
-
- Technical data
-
Technical data
Connection Round conductor Dimension 4000mm High voltage-resistant, insulated version yes Material Fibre-glass-reinforced plastic Product series ISCON ROHS-conformant yes Version for Air-termination rod Dimensions
Dimension A 1325 mm Dimension B 1000 mm Dimension d min. 50 mm Dimension H 1500 mm Dimension L 4000 mm Length 4000 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 49,636 kg CO2e / 1 Piece CO₂ Footprint (GWP) 49,636 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet isFang IN L4 / 5408854 , 0.18MB , pdfEU declaration of conformity isFang IN L4 / 5408854 , 0.06MB , pdfREACH Declaration of conformity isFang IN L4 / 5408854 , 0.12MB , pdfRoHS Declaration of conformity isFang IN L4 / 5408854 , 0.13MB , pdfMounting instructions Mounting instructions, isFang tripod , 0.18MB , pdfMounting instructions Mounting instructions, isFang IN insulated air-termination mast , 0.13MB , pdfMounting instructions isCon® lightning protection system , 6.15MB , pdf
Kazakhstan - English
Concrete base for FangFix system, min. 16 kg
Base for FangFix system 16 kg for mounting the isFang tripod
isCon® conductor, Professional black
isCon® connection element
Connection element for installation in the insulated interception rod isFang IN
Potential connection for isCon® Professional+ and Premium in the isFang IN insulated air-termination rod
isFang tripod