isFang tripod

Item no. 5408968 | EAN 4012195670148

40 mm
Product description
Product description
• Installation of free-standing air-termination rods as well as insulated air-termination rods with 40 mm diameter
• Roof slope to max. 5 degrees
• Incl. Rd 8–10 crossbar for quick round conductor fastening
• Concrete base as well as threaded rods should be ordered separately
  • Lightning current-tested
  • CO₂ footprint (PCF)
Technical data

Technical data

Air-termination rod holder Screwless
Diameter 1000 mm
Dimension 1,25x1,35m
Material Stainless steel 1.4301
Product series ISCON
ROHS-conformant yes
Version for Stand

Dimensions

Dimension B 1000 mm
Dimension d min. 40 mm
Dimension H 885 mm
Dimension L 600 mm
Height 885 mm
Length 600 mm
Width 1000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 29,9954 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 29,9954 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension B Dimension d min. Dimension H Dimension L Material Item no. Quantity SSU
isFang 3B-100 AL 1000 mm 40 mm 885 mm 600 mm Aluminium 5408966
1 piece
isFang 3B-150 AL 1500 mm 40 mm 1275 mm 900 mm Aluminium 5408967
1 piece
isFang 3B-100 1000 mm 40 mm 885 mm 600 mm Stainless steel 1.4301 5408968
1 piece
isFang 3B-150 1500 mm 40 mm 1275 mm 900 mm Stainless steel 1.4301 5408969
1 piece
Downloads

Download

isFang 3B-100 / 5408968
Download