Insulated spacer

Item no. 5408814 | EAN 4012195542834

Product description
Product description
• Aluminium mounting foot with 10 connection holes Ø 6.5 mm and 4 connection holes Ø 8.5 mm

• Type ...150 8 with holder suitable for round conductor RD 8

• Application for shelters, e.g. golf, barbecue or mountain huts
Technical data

Technical data

Dimension 800mm
Fit Rd 16 mm
Material Polyamide
ROHS-conformant yes

Dimensions

Dimension L 800 mm
Height 30 mm
Length 800 mm
Width 125 mm
All types

All types

Types Length Fit Item no. Quantity SSU
ISO-A-150 8 150 mm Rd 8 mm 5408800
15 piece
ISO-A-500 500 mm Rd 16 mm 5408806
1 piece
ISO-A-800 800 mm Rd 16 mm 5408814
1 piece
ISO-A-1030 1030 mm Rd 16 mm 5408820
1 piece
Downloads

Download

Download

ISO-A-800 / 5408814
Download