isFang air-termination rod

Item no. 5402864 | EAN 4012195674733

40/ 16/ 10 mm
Product description
Product description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4

• Tapered air-termination rod

• Suitable for 40 mm isFang tripod stand and isFang support systems


Technical data

Technical data

Diameter 40 mm
Dimension 4000mm
High voltage-resistant, insulated version no
Material Aluminium
Nominal size Ø 40/ 16/ 10 mm
Version for Air-termination rod with stand

Dimensions

Dimension B 2000 mm
Dimension D 1000 mm
Dimension H 1000 mm
Length 4000 mm
All types

All types

Types Length Nominal size Ø Item no. Quantity SSU
101 3B-4000 4000 mm 40/ 16/ 10 mm 5402864
1 piece
101 3B-4500 4500 mm 40/ 16/ 10 mm 5402866
1 piece
101 3B-5000 5000 mm 40/ 16/ 10 mm 5402868
1 piece
101 3B-5500 5500 mm 40/ 16/ 10 mm 5402870
1 piece
101 3B-6000 6000 mm 40/ 16/ 10 mm 5402872
1 piece
101 3B-6500 6500 mm 40/ 16/ 10 mm 5402874
1 piece
101 3B-7000 7000 mm 40/ 16/ 10 mm 5402876
1 piece
101 3B-7500 7500 mm 40/ 16/ 10 mm 5402878
1 piece
101 3B-8000 8000 mm 40/ 16/ 10 mm 5402880
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Concrete base for FangFix system, min. 16 kg Concrete base for FangFix system, min. 16 kg F-FIX-S16 5403227
1 piece
Base for FangFix system 16 kg for mounting the isFang tripod Base for FangFix system 16 kg for mounting the isFang tripod F-FIX-B16 3B 5403238
10 piece
isFang tripod isFang tripod isFang 3B-100 AL 5408966
1 piece
isFang-3B threaded rod isFang-3B threaded rod isFang 3B-G2 5408972
3 piece
Downloads

Download

Download

101 3B-4000 / 5402864
Download