isFang support for installation on insulated air-termination rod

Item no. 5408949 | EAN 4012196792221

5408949 / isFang TS-S 1000
Miscellaneous
Product description
Product description
• For mounting on insulated air-termination rods
• For installation with aluminium cables
Technical data

Technical data

Cable dimensions Miscellaneous
Conductor fastening type With clamp clip
Dimension 1000mm
Material Stainless steel 1.4301
Product series ISCON
ROHS-conformant yes

Dimensions

Dimension L 1010 mm
All types

All types

Types Cable dimensions Item no. Quantity SSU
isFang TS-S 1000 Miscellaneous 5408949
2 piece
Downloads

Download

Download

isFang TS-S 1000 / 5408949
Download