isFang support for spaced pipe mounting, ø 50−300 mm

Item no. 5408957 | EAN 4012195849391

ø 50–300 mm
Product description
Product description
Tightening strap clip to fasten the insulated support pipes on the structure to be protected or for construction-side pipes of ø 50–300 mm.
Technical data

Technical data

Dimension Ø50-300mm
Fit ø 50–300 mm
Material Stainless steel 1.4301

Dimensions

Dimension d min. 300 mm
Dimension L 200 mm
All types

All types

Types Dimension L Fit Item no. Quantity SSU
isFang TR100 100 100 mm ø 50–300 mm 5408955
2 piece
isFang TR100 200 200 mm ø 50–300 mm 5408957
2 piece
isFang TR100 300 300 mm ø 50–300 mm 5408959
2 piece
Downloads

Download

Download

isFang TR100 200 / 5408957
Download