ISO nail clip 2009, light grey

Item no. 2227746 | EAN 4012195218296

9 mm
Light grey; RAL 7035
Product description
Product description
ISO nail clip, short design
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension 9mm, L45
Double clip no
for cable diameter 9 mm
For nail diameter 2,0x45
Halogen-free yes
Hardened yes
Impact-resistant no
Material Polypropylene
Nail length 45 mm
Pipe locking no
Product series Nagel-Fix
ROHS-conformant yes
Shape Round (for round conductor)
Transparent no
With nail yes

Dimensions

Dimension B 8 mm
Dimension H 11,6 mm
Dimension L 16,1 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0054 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0054 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nail length for cable diameter For nail diameter Colour Item no. Quantity SSU
2009 25 LGR 25 mm 9 mm 2,0x25 Light grey; RAL 7035 2227711
100 piece
2009 35 LGR 35 mm 9 mm 2,0x35 Light grey; RAL 7035 2227738
100 piece
2009 45 LGR 45 mm 9 mm 2,0x45 Light grey; RAL 7035 2227746
100 piece
2009 35 LGR SP 35 mm 9 mm 2,0x35 Light grey; RAL 7035 2227762
200 piece
2009 45 LGR SP 45 mm 9 mm 2,0x45 Light grey; RAL 7035 2227797
200 piece
2009 25 LGR SO 25 mm 9 mm 2,0x25 Light grey; RAL 7035 2232820
300 piece
2009 35 LGR SO 35 mm 9 mm 2,0x35 Light grey; RAL 7035 2232822
300 piece
2009 45 LGR SO 45 mm 9 mm 2,0x45 Light grey; RAL 7035 2232824
300 piece
Downloads

Download

2009 45 LGR / 2227746
Download