Joint connector FT

Item no. 6066046 | EAN 4012196064755

6066046 / SSV FT
2 mm
Product description
Product description
Joint connector for horizontal connection of BKK basic profiles.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BKK base profile, side height 104 mm
  • BKK base profile, side height 150 mm
  • BKK base profile, side height 200 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 100x23
Dimension 23 x 23 x 100
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Version for Joint plate

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2128 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2128 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Plate thickness Item no. Quantity SSU
SSV FT 2 mm 6066046
25 piece
Downloads

Download

EU declaration of conformity SSV FT / 6066046 , 0.10MB , pdf
Download
REACH Declaration of conformity SSV FT / 6066046 , 0.12MB , pdf
RoHS Declaration of conformity SSV FT / 6066046 , 0.13MB , pdf

SSV FT / 6066046
Download