Joint connector LKM SV60

Item no. 6247466 | EAN 4012196315314

6247466 / LKM SV60
75 mm
49 mm
Bright, treated
Stainless steel 1.4310
stainless steel
Product description
Product description
Joint connector for connecting trunking bases. Per joint two joint connectors to be mounted laterally in order to ensure a firm hold as well as consistent equipotential bonding.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension 60mm
for duct dimension 60 x 60 - 60 x 200
Halogen-free yes
Maintain electrical functions yes
Material Stainless steel 1.4310
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Surface Bright, treated
Version for Inside
With equipotential bonding no

Dimensions

Dimension a 75 mm
Dimension b 49 mm
Height 49 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1118 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1118 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension a Dimension b Surface Material Colour Item no. Quantity SSU
LKM SV60 75 mm 49 mm Bright, treated Stainless steel 1.4310 stainless steel 6247466
10 piece
Downloads

Download

Download

EU declaration of conformity LKM SV60 / 6247466 , 0.10MB , pdf
Download
REACH Declaration of conformity LKM SV60 / 6247466 , 0.12MB , pdf
RoHS Declaration of conformity LKM SV60 / 6247466 , 0.28MB , pdf

LKM SV60 / 6247466
Download