Joint cover, for trunking, type WDK 40090

Item no. 6193580 | EAN 4012195461814

Product description
Product description
Joint cover for hiding cut edges and for smooth connection of trunking segments.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Cover width 39 mm
Dimension 42x93x18mm
Fastening type Lockable
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Shape Symmetrical
Version for Trunking cut cover

Dimensions

Dimension a 90 mm
Dimension b 39 mm
Height 39 mm
Length 18 mm
Width 90 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0313 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0313 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
WDK HS40090RW Pure white; RAL 9010 6193580
20 piece
WDK HS40090CW Cream; RAL 9001 6193582
20 piece
Downloads

Download

EU declaration of conformity WDK HS40090RW / 6193580 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.