Cable routing systems
Cable trunking
Fittings, cable trunking
Joint covers
Joint covers
Filter
Colour
Cream; RAL 9001 (10)
Oyster white; RAL 1013 (1)
Pure white; RAL 9010 (11)
Stone grey; RAL 7030 (3)
Length
14 mm (15)
18 mm (8)
50 mm (2)
Width
22 mm (2)
27,4 mm (2)
32 mm (5)
42 mm (6)
53 mm (2)
90 mm (2)
94 mm (2)
110 mm (2)
113 mm (2)
Height
10 mm (4)
14,7 mm (2)
15 mm (3)
18,5 mm (3)
20 mm (2)
25 mm (3)
39 mm (4)
62 mm (4)
Material
Polycarbonate/Acrylnitrile-butadiene-styrene (2)
Polyvinylchloride (23)
for duct dimension
10x20 (2)
10x30 (2)
20x50 (2)
25x40 (3)
11 products (25 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
2 Variants
Joint cover, trunking type WDK 10020
To product
2 Variants
Joint cover, for trunking, type WDK 13025
To product
2 Variants
Joint cover, for trunking, type WDK 10030
To product
3 Variants
Joint cover, for trunking, type WDK 15030
To product
3 Variants
Joint cover, for trunking, type WDK 15040
To product
2 Variants
Joint cover, for trunking, type WDK 20050
To product
3 Variants
Joint cover, for trunking, type WDK 25040
To product
2 Variants
Joint cover, for trunking, type WDK 40090
To product
2 Variants
Joint cover, for trunking, type WDK 40110
To product
2 Variants
Joint cover, for trunking, type WDK 60090
To product
2 Variants
Joint cover, for trunking, type WDK 60110
To product