Junction box T 40, plug-in seal, terminal strip

Item no. 2007432 | EAN 4012195441175

77x77x46 mm
7
IP56
Product description
Product description
Junction box with terminal strip for the connection of cables and lines indoors and in protected outdoor areas. Square design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside. With fixed clamping cover. Made from halogen-free, UV-resistant materials.

Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650°C. Impact resistance IK07 according to DIN EN 50102.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • M25 entry
  • Nominal cross-section 4 mm²
  • 7 cable entries
  • gas-/battery-actuated setting tool
  • Nominal voltage 500 V
  • IK Code 07
Technical data

Dimensions

Clear internal dimensions 77x77x46 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,3232 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Cover Not transparent
Cover fastening Locking
Dimension 90x90x52
Entries

7 x M25

Entry from rear yes
Equipment Terminal
Expandable yes
Explosion-tested version no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 52 mm
Length 90 mm
Maintain electrical functions Without
Material Polypropylene
Measured insulation voltage Vi 500 V
Mounting type Wall/ceiling mounting
No. of entries 7
Nominal cross-section, min. 4 mm²
Nominal voltage 500 V
Number of terminals 5
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP56
Protection rating IK code IK07.
Sealable no
Shape Square
Transparent lid no
Type of entry Cable
Type of entry Plug-in seal
Type of housing penetration Cuttable stepped membrane
Weatherproof no
Width 90 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no. Quantity SSU
T 40 SW 77x77x46 mm 7 IP56 Graphite black; RAL 9011 2007464
5 piece
T 40 KL 77x77x46 mm 7 IP56 Light grey; RAL 7035 2007432
5 piece
Downloads

Download

Download
Download
Download

EU declaration of conformity T 40 KL / 2007432 , 0.10MB , pdf
Download
REACH Declaration of conformity T 40 KL / 2007432 , 0.12MB , pdf
RoHS Declaration of conformity T 40 KL / 2007432 , 0.13MB , pdf

T 40 KL / 2007432
Download