Kantenschutzring KSR 20020, für LKM-Kanal Typ 20020

Item no. 6249656 | EAN 4012197531959

6249656 / LKM KSR20020RW
11 mm
22 mm
Product description
Product description
Kantenschutzring für die offenen Enden von LKM Leitungsführungskanälen.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 20x20mm
for plate thickness, min. 0,5 mm
Halogen-free yes
Material Thermoplastic elastomer
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Height 25 mm
Length 11 mm
Width 22 mm
All types

All types

Types Length Width Item no. Quantity SSU
LKM KSR20020RW 11 mm 22 mm 6249656
5 piece
Downloads

No invitation to tender text is available for this product.