Note: This article is discontinued.

KGS device screws with plus-minus drive

Item no. 2003278 | EAN 4012196625314

Product description
Product description
Screws suitable for different types of device and lid fastening, with self-tapping thread Ø 3.2 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension Ø3,2mm,40mm
Dimension L 40 mm
Length 40 mm
Material Steel
Surface Electrogalvanised
All types

All types

Types Length Item no. Quantity SSU
KGS 15 G 15 mm 2003266
100 piece
KGS 40 G 40 mm 2003278
100 piece
Downloads

Download

Download

KGS 40 G / 2003278
Download