Locknut, metric thread

Item no. 2049570 | EAN 4012195232810

Product description
Product description
Locknut to DIN 46319, with metric thread IEC 423.

Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.


  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension M50
Fibre-glass reinforced no
Halogen-free yes
Impact-resistant yes
Material Polystyrene
Nominal thread size metric/PG 50
Product series 116
ROHS-conformant yes
Thread M50 x 1,5
Thread type Metric
WAF 60

Dimensions

Dimension E 68 mm
Dimension L 8 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0336 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0336 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread WAF Item no. Quantity SSU
116 M12 LGR PS M12 x 1,5 17 2049503
100 piece
116 M16 LGR PS M16 x 1,5 22 2049511
100 piece
116 M20 LGR PS M20 x 1,5 26 2049538
100 piece
116 M25 LGR PS M25 x 1,5 32 2049546
100 piece
116 M32 LGR PS M32 x 1,5 41 2049554
50 piece
116 M40 LGR PS M40 x 1,5 50 2049562
25 piece
116 M50 LGR PS M50 x 1,5 60 2049570
25 piece
116 M63 LGR PS M63 x 1,5 75 2049589
25 piece
Downloads

Download

EU declaration of conformity 116 M50 LGR PS / 2049570 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

116 M50 LGR PS / 2049570
Download