Note: This article is discontinued.

Luminaire connection terminal with 3 connections

Item no. 2054755 | EAN 4012195849353

Product description
Product description
Luminaire connection terminal for toolless connection of remote cables. Tested according to EN 60998
Screwless terminal to connect single-wire cables to multi-wire cables.

Nominal cross-section: 0.5 ÷ 2.5
Nominal voltage 450 V
Nominal current 24 A
Stripping length: 8−9 mm
Inspection opening: Phase tester and testing pin (max. Ø 2 mm)
Max. approved ambient temperature according to EN 60998: T 110°C
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • CEBEC, Belgium
  • FIMKO, Finland
  • KEMA-KEUR, Netherlands
  • Underwriters Laboratories Inc., USA
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 850 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Installation electrotechnical expertise
Technical data

Technical data

Colour White
Dimension 0,5-2,5mm²
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Height 16 mm
Insulation material Thermoplast
Length 20,5 mm
Material Polyamide
Max. Cable cross-section 2,5 mm²
Measurement current IL 24 A
No. of terminals 3
Nominal current 24 A
Nominal voltage 450 V
Permitted temperature range, max. 110 °C
Permitted temperature range, min. -5 °C
Pole number 1
Width 8 mm
All types

All types

Types Item no. Quantity SSU
61 2/1 25 WS 2054755
100 piece
Downloads

Download

61 2/1 25 WS / 2054755
Download