Luminaire support tray FS

Item no. 6055812 | EAN 4012196943937

75 mm
0.75 mm
Steel
Strip galvanised
Product description
Product description
Luminaire support tray with perforated base for fastening luminaires and cable penetration.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The white version has a visible surface coating.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x75x6000
Load test type according to IEC 61537 Type II
Material Steel
Mounting perforation in base yes
Plate thickness 0,75 mm
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 42 cm²

Dimensions

Height 60 mm
Length 6000 mm
Width 75 mm

Loads

Support spacing 1.5 m 0,8 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 2.5 m 0,35 kN/m
Support spacing 3.0 m 0,25 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,8026 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,8026 kg CO₂e
Declared Unit (LCA) Metres
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, luminaire support tray, type LTR

Load diagram, luminaire support tray, type LTR
All types

All types

Types Length Width Plate thickness Material Surface Item no. Quantity SSU
LTR 3000 FS 3000 mm 75 mm 0.75 mm Steel Strip galvanised 6055810
3 m
LTR 6000 FS 6000 mm 75 mm 0.75 mm Steel Strip galvanised 6055812
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 075 FS 6052029
3 m
Straight connector set FS Straight connector set FS RV 607 FS 6068150
10 piece
Centre suspension for luminaire support tray, FS Centre suspension for luminaire support tray, FS MAH LTR FS 6358810
25 piece
Downloads

Download

EU declaration of conformity LTR 6000 FS / 6055812 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LTR 6000 FS / 6055812 , 2.03MB , pdf

LTR 6000 FS / 6055812
Download