Note: This article is discontinued. You can find the current article here: 6042255 / Add-on tee 110 FT

Magic add-on tee 110 FT

Item no. 6041942 | EAN 4012195882107

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x200
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 200 mm
Height 110 mm
Width 200 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 110 FT 100 mm 6041940
1 piece
RAAM 115 FT 150 mm 6041941
1 piece
RAAM 120 FT 200 mm 6041942
1 piece
RAAM 130 FT 300 mm 6041944
1 piece
RAAM 140 FT 400 mm 6041946
1 piece
RAAM 150 FT 500 mm 6041948
1 piece
RAAM 160 FT 600 mm 6041950
1 piece
Downloads

Download

EU declaration of conformity RAAM 120 FT / 6041942 , 0.10MB , pdf
Download

Download

RAAM 120 FT / 6041942
Download