Note: This article is discontinued. You can find the current article here: 6042141 / Add-on tee 85 FS

Magic add-on tee 85 FS

Item no. 6041578 | EAN 4012195880899

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x500
Dimension B 500 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 810 FS 100 mm 6041570
1 piece
RAAM 820 FS 200 mm 6041572
1 piece
RAAM 830 FS 300 mm 6041574
1 piece
RAAM 840 FS 400 mm 6041576
1 piece
RAAM 850 FS 500 mm 6041578
1 piece
RAAM 860 FS 600 mm 6041580
1 piece
Downloads

Download

EU declaration of conformity RAAM 850 FS / 6041578 , 0.10MB , pdf
Download

Download

RAAM 850 FS / 6041578
Download