Note: This article is discontinued. You can find the current article here: 6037306 / Bend, angle-adjustable, 110 FS

Magic bend, variable 110 FS

Item no. 6040686 | EAN 4012195992776

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 110x300
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension L 640 mm
Height 110 mm
Width 300 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 110 FS 100 mm Steel Strip galvanised zinc 6040680
1 piece
RBMV 115 FS 150 mm Steel Strip galvanised - 6040682
1 piece
RBMV 120 FS 200 mm Steel Strip galvanised zinc 6040684
1 piece
RBMV 130 FS 300 mm Steel Strip galvanised zinc 6040686
1 piece
RBMV 150 FS 500 mm Steel Strip galvanised - 6040690
1 piece
RBMV 160 FS 600 mm Steel Strip galvanised - 6040692
1 piece
Downloads

Download

EU declaration of conformity RBMV 130 FS / 6040686 , 0.11MB , pdf
Download

Download

RBMV 130 FS / 6040686
Download