Note: This article is discontinued. You can find the current article here: 6037320 / Bend, angle-adjustable, 110 FT

Magic bend, variable 110 FT

Item no. 6040700 | EAN 4012195992813

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°-90°, variable, with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x100
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension L 340 mm
Height 110 mm
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 110 FT 100 mm Steel Hot-dip galvanised 6040700
1 piece
RBMV 115 FT 150 mm Steel Hot-dip galvanised 6040702
1 piece
RBMV 130 FT 300 mm Steel Hot-dip galvanised 6040706
1 piece
Downloads

Download

EU declaration of conformity RBMV 110 FT / 6040700 , 0.11MB , pdf
Download

Download

RBMV 110 FT / 6040700
Download