Note: This article is discontinued. You can find the current article here: 6037160 / Bend, angle-adjustable, 60 A2

Magic bend, variable 60 A2

Item no. 6040530 | EAN 4012195992332

Stainless steel
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x500
Dimension B 500 mm
Dimension L 960 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no
Width 500 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 610 A2 100 mm Stainless steel Bright, treated 6040520
1 piece
RBMV 620 A2 200 mm Stainless steel Bright, treated 6040524
1 piece
RBMV 630 A2 300 mm Stainless steel Bright, treated 6040526
1 piece
RBMV 640 A2 400 mm Stainless steel Bright, treated 6040528
1 piece
RBMV 650 A2 500 mm Stainless steel Bright, treated 6040530
1 piece
RBMV 660 A2 600 mm Stainless steel Bright, treated 6040532
1 piece
Downloads

Download

EU declaration of conformity RBMV 650 A2 / 6040530 , 0.10MB , pdf
Download

Download

RBMV 650 A2 / 6040530
Download