Note: This article is discontinued. You can find the current article here: 6037154 / Bend, angle-adjustable, 60 A2

Magic bend, variable 60 A2

Item no. 6040524 | EAN 4012195992301

Stainless steel
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Dimension L 490 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 610 A2 100 mm Stainless steel Bright, treated 6040520
1 piece
RBMV 620 A2 200 mm Stainless steel Bright, treated 6040524
1 piece
RBMV 630 A2 300 mm Stainless steel Bright, treated 6040526
1 piece
RBMV 640 A2 400 mm Stainless steel Bright, treated 6040528
1 piece
RBMV 650 A2 500 mm Stainless steel Bright, treated 6040530
1 piece
RBMV 660 A2 600 mm Stainless steel Bright, treated 6040532
1 piece
Downloads

Download

EU declaration of conformity RBMV 620 A2 / 6040524 , 0.10MB , pdf
Download

Download

RBMV 620 A2 / 6040524
Download