Note: This article is discontinued. You can find the current article here: 6037128 / Bend, angle-adjustable, 60 FT

Magic bend, variable 60 FT

Item no. 6040508 | EAN 4012195992257

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x400
Dimension B 400 mm
Dimension L 820 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 610 FT 100 mm Steel Hot-dip galvanised zinc 6040500
1 piece
RBMV 615 FT 150 mm Steel Hot-dip galvanised - 6040502
1 piece
RBMV 620 FT 200 mm Steel Hot-dip galvanised - 6040504
1 piece
RBMV 630 FT 300 mm Steel Hot-dip galvanised - 6040506
1 piece
RBMV 640 FT 400 mm Steel Hot-dip galvanised - 6040508
1 piece
RBMV 650 FT 500 mm Steel Hot-dip galvanised - 6040510
1 piece
RBMV 660 FT 600 mm Steel Hot-dip galvanised - 6040512
1 piece
Downloads

Download

EU declaration of conformity RBMV 640 FT / 6040508 , 0.11MB , pdf
Download

Download

RBMV 640 FT / 6040508
Download