Note: This article is discontinued. You can find the current article here: 6037124 / Bend, angle-adjustable, 60 FT

Magic bend, variable 60 FT

Item no. 6040504 | EAN 4012195992233

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Dimension L 490 mm
Height 60 mm
Height 2 in
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 610 FT 100 mm Steel Hot-dip galvanised zinc 6040500
1 piece
RBMV 615 FT 150 mm Steel Hot-dip galvanised - 6040502
1 piece
RBMV 620 FT 200 mm Steel Hot-dip galvanised - 6040504
1 piece
RBMV 630 FT 300 mm Steel Hot-dip galvanised - 6040506
1 piece
RBMV 640 FT 400 mm Steel Hot-dip galvanised - 6040508
1 piece
RBMV 650 FT 500 mm Steel Hot-dip galvanised - 6040510
1 piece
RBMV 660 FT 600 mm Steel Hot-dip galvanised - 6040512
1 piece
Downloads

Download

EU declaration of conformity RBMV 620 FT / 6040504 , 0.11MB , pdf
Download

Download

RBMV 620 FT / 6040504
Download