Note: This article is discontinued. You can find the current article here: 6037200 / Bend, angle-adjustable, 85 FS

Magic bend, variable 85 FS

Item no. 6040580 | EAN 4012195992424

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension L 340 mm
Height 85 mm
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 810 FS 100 mm Steel Strip galvanised - 6040580
1 piece
RBMV 840 FS 400 mm Steel Strip galvanised zinc 6040588
1 piece
RBMV 850 FS 500 mm Steel Strip galvanised - 6040590
1 piece
Downloads

Download

EU declaration of conformity RBMV 810 FS / 6040580 , 0.11MB , pdf
Download

RBMV 810 FS / 6040580
Download