Note: This article is discontinued. You can find the current article here: 7027455 / Cross-over 110 FT

Magic cross-over 110 FT

Item no. 7027187 | EAN 4012195928188

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x300
Dimension B 300 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 110 FT 100 mm 7027181
1 piece
RKM 115 FT 110 mm 7027183
1 piece
RKM 120 FT 200 mm 7027185
1 piece
RKM 130 FT 300 mm 7027187
1 piece
RKM 140 FT 400 mm 7027189
1 piece
RKM 150 FT 500 mm 7027191
1 piece
RKM 160 FT 600 mm 7027193
1 piece
Downloads

Download

EU declaration of conformity RKM 130 FT / 7027187 , 0.10MB , pdf
Download

Download

RKM 130 FT / 7027187
Download