Note: This article is discontinued. You can find the current article here: 7027505 / Cross-over 60 A2

Magic cross-over 60 A2

Item no. 7027047 | EAN 4012195927655

7027047 / RKM 630 A2
300 mm
Product description
Product description
Cross-over with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension 60x300
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 60 mm
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 630 A2 300 mm 7027047
1 piece
Downloads

Download

EU declaration of conformity RKM 630 A2 / 7027047 , 0.10MB , pdf
Download

Download

RKM 630 A2 / 7027047
Download