Note: This article is discontinued. You can find the current article here: 7027331 / Cross-over 85 FS

Magic cross-over 85 FS

Item no. 7027081 | EAN 4012195927761

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x100
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 85 mm
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 810 FS 100 mm 7027081
1 piece
RKM 840 FS 400 mm 7027089
1 piece
Downloads

Download

EU declaration of conformity RKM 810 FS / 7027081 , 0.10MB , pdf
Download

Download

RKM 810 FS / 7027081
Download