Note: This article is discontinued. You can find the current article here: 7027335 / Cross-over 85 FS

Magic cross-over 85 FS

Item no. 7027087 | EAN 4012195927792

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x300
Dimension B 300 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 810 FS 100 mm 7027081
1 piece
RKM 820 FS 200 mm 7027085
1 piece
RKM 830 FS 300 mm 7027087
1 piece
RKM 840 FS 400 mm 7027089
1 piece
RKM 850 FS 500 mm 7027091
1 piece
RKM 860 FS 600 mm 7027093
1 piece
Downloads

Download

EU declaration of conformity RKM 830 FS / 7027087 , 0.10MB , pdf
Download

Download

RKM 830 FS / 7027087
Download