Note: This article is discontinued.
You can find the current article here: 7027441 / Cross-over 85 FT
- Product description
-
Product descriptionCross-over with quick connector system. For all cable tray types of 85 mm side height.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Integrated connector Dimension 85x600 Dimension B 600 mm Height 85 mm Maintain electrical functions no Material Steel Material thickness, floor plate 1,25 mm NATO hole pattern no Plate thickness 1,25 mm Rail thickness 1,25 mm Rustproof steel, pickled no Surface Hot-dip galvanised Type of connector, cable support system Click fastening Wide-span version no Width 600 mm - All types
- Downloads
-
Data sheet RKM 860 FT / 7027113 , 0.19MB , pdfEU declaration of conformity RKM 860 FT / 7027113 , 0.10MB , pdfREACH Declaration of conformity RKM 860 FT / 7027113 , 0.12MB , pdfRoHS Declaration of conformity RKM 860 FT / 7027113 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf