Note: This article is discontinued.

Magic DD fitting connector

Item no. 6065816 | EAN 4012196054350

Product description
Product description
Magic straight connector for direct and screwless joining of Magic fittings with a side height of 85 mm.

The straight connector is equipped with four brackets and can also be used for the direct connection with a cut cable tray with only two brackets mounted to one side. To join a cut cable tray with a fitting, an additional Magic straight connector set is needed.

The fitting connector is compatible with cable tray types MKSM, MKSMU, SKSM and SKSMU.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 85x300
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 85 mm
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Straight connector

Dimensions

Dimension B 300 mm
Height 85 mm
Length 135 mm
Width 300 mm
All types

All types

Types Width Height Dimension B Item no. Quantity SSU
FVM 810 DD 100 mm 85 mm 100 mm 6065810
1 piece
FVM 820 DD 200 mm 85 mm 200 mm 6065814
1 piece
FVM 830 DD 300 mm 85 mm 300 mm 6065816
1 piece
FVM 840 DD 400 mm 85 mm 400 mm 6065818
1 piece
FVM 850 DD 500 mm 85 mm 500 mm 6065820
1 piece
FVM 860 DD 600 mm 85 mm 600 mm 6065822
1 piece
FVM 115 DD 150 mm 110 mm 150 mm 6065912
1 piece
Downloads

Download

EU declaration of conformity FVM 830 DD / 6065816 , 0.10MB , pdf
Download

Download

FVM 830 DD / 6065816
Download