Note: This article is discontinued.

Magic straight connector A2

Item no. 6065936 | EAN 4012196055067

110 mm
Product description
Product description
Magic straight connector for direct and screwless joining of Magic fittings with a side height of 110 mm.

The straight connector is equipped with four brackets and can also be used for the direct connection with a cut cable tray with only two brackets mounted to one side. To join a cut cable tray with a fitting, an additional Magic straight connector set is needed.

The fitting connector is compatible with cable tray types MKSM, MKSMU, SKSM and SKSMU.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Connection type Screwless connector
Dimension 110x300
Dimension B 300 mm
Height 110 mm
Length 135 mm
Maintain electrical functions no
Material Stainless steel 1.4301
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector
Width 300 mm
All types

All types

Types Width Height Dimension B Item no. Quantity SSU
FVM 110 A2 100 mm 110 mm 100 mm 6065930
1 piece
FVM 130 A2 300 mm 110 mm 300 mm 6065936
1 piece
Downloads

Download

EU declaration of conformity FVM 130 A2 / 6065936 , 0.10MB , pdf
Download

Download

FVM 130 A2 / 6065936
Download