Magic straight connector set A2

Item no. 6069138 | EAN 4012195890331

110 mm
1 mm
stainless steel
Product description
Product description
Cable tray connector with quick fastening for the screwless connection of perforated cable trays with a side height of 110 mm.

The optimised design means that the connector can be used to create radii and as a length compensation piece for large temperature deviations.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screwless connector
Dimension 110x200x200
Maintain electrical functions no
Material Stainless steel 1.4301
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Dimension B 200 mm
Height 110 mm
Length 200 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,7436 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,7436 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Colour Item no. Quantity SSU
KTSMV 110 A2 100 mm 110 mm 100 mm 1 mm stainless steel 6069134
1 piece
KTSMV 120 A2 200 mm 110 mm 200 mm 1 mm stainless steel 6069138
1 piece
KTSMV 130 A2 300 mm 110 mm 300 mm 1 mm stainless steel 6069140
1 piece
KTSMV 140 A2 400 mm 110 mm 400 mm 1 mm stainless steel 6069142
1 piece
KTSMV 150 A2 500 mm 110 mm 500 mm 1 mm stainless steel 6069144
1 piece
KTSMV 160 A2 600 mm 110 mm 600 mm 1 mm stainless steel 6069146
1 piece
Downloads

Download

EU declaration of conformity KTSMV 120 A2 / 6069138 , 0.10MB , pdf
Download

KTSMV 120 A2 / 6069138
Download