Note: This article is discontinued. You can find the current article here: 6038320 / T piece 110 FT

Magic tee 110 FT

Item no. 6042030 | EAN 4012195882428

Steel
Hot-dip galvanised
Product description
Product description
Tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x100
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 110 mm
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 110 FT 100 mm Steel Hot-dip galvanised 6042030
1 piece
RTM 115 FT 150 mm Steel Hot-dip galvanised 6042032
1 piece
RTM 120 FT 200 mm Steel Hot-dip galvanised 6042034
1 piece
RTM 140 FT 400 mm Steel Hot-dip galvanised 6042038
1 piece
RTM 150 FT 500 mm Steel Hot-dip galvanised 6042040
1 piece
RTM 160 FT 600 mm Steel Hot-dip galvanised 6042042
1 piece
Downloads

Download

EU declaration of conformity RTM 110 FT / 6042030 , 0.10MB , pdf
Download

Download

RTM 110 FT / 6042030
Download