Note: This article is discontinued. You can find the current article here: 6038322 / T piece 110 FT

Magic tee 110 FT

Item no. 6042032 | EAN 4012195896135

Steel
Hot-dip galvanised
Product description
Product description
Tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x150
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 150 mm
Height 110 mm
Width 150 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 110 FT 100 mm Steel Hot-dip galvanised 6042030
1 piece
RTM 115 FT 150 mm Steel Hot-dip galvanised 6042032
1 piece
RTM 120 FT 200 mm Steel Hot-dip galvanised 6042034
1 piece
RTM 140 FT 400 mm Steel Hot-dip galvanised 6042038
1 piece
RTM 150 FT 500 mm Steel Hot-dip galvanised 6042040
1 piece
RTM 160 FT 600 mm Steel Hot-dip galvanised 6042042
1 piece
Downloads

Download

EU declaration of conformity RTM 115 FT / 6042032 , 0.10MB , pdf
Download

Download

RTM 115 FT / 6042032
Download