Note: This article is discontinued. You can find the current article here: 6038130 / T piece 60 FT

Magic tee 60 FT

Item no. 6041340 | EAN 4012195879121

Steel
Hot-dip galvanised
Product description
Product description
Tee branch piece with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x100
Maintain electrical functions yes
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 60 mm
Width 100 mm
Width 4 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 610 FT 100 mm Steel Hot-dip galvanised 6041340
1 piece
RTM 615 FT 150 mm Steel Hot-dip galvanised 6041342
1 piece
RTM 620 FT 200 mm Steel Hot-dip galvanised 6041344
1 piece
RTM 630 FT 300 mm Steel Hot-dip galvanised 6041348
1 piece
RTM 640 FT 400 mm Steel Hot-dip galvanised 6041350
1 piece
RTM 650 FT 500 mm Steel Hot-dip galvanised 6041352
1 piece
RTM 660 FT 600 mm Steel Hot-dip galvanised 6041354
1 piece
Downloads

Download

EU declaration of conformity RTM 610 FT / 6041340 , 0.10MB , pdf
Download

Download

RTM 610 FT / 6041340
Download