Note: This article is discontinued. You can find the current article here: 6038138 / T piece 60 FT

Magic tee 60 FT

Item no. 6041350 | EAN 4012195879220

Steel
Hot-dip galvanised
Product description
Product description
Tee branch piece with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x400
Maintain electrical functions yes
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 400 mm
Height 60 mm
Width 16 in
Width 400 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 610 FT 100 mm Steel Hot-dip galvanised 6041340
1 piece
RTM 615 FT 150 mm Steel Hot-dip galvanised 6041342
1 piece
RTM 620 FT 200 mm Steel Hot-dip galvanised 6041344
1 piece
RTM 630 FT 300 mm Steel Hot-dip galvanised 6041348
1 piece
RTM 640 FT 400 mm Steel Hot-dip galvanised 6041350
1 piece
RTM 650 FT 500 mm Steel Hot-dip galvanised 6041352
1 piece
RTM 660 FT 600 mm Steel Hot-dip galvanised 6041354
1 piece
Downloads

Download

EU declaration of conformity RTM 640 FT / 6041350 , 0.10MB , pdf
Download

RTM 640 FT / 6041350
Download