Note: This article is discontinued. You can find the current article here: 6038216 / T piece 85 FS

Magic tee 85 FS

Item no. 6041666 | EAN 4012195881384

Steel
Strip galvanised
Product description
Product description
Tee with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x400
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 400 mm
Height 85 mm
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 12,7175 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 12,7175 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 820 FS 200 mm Steel Strip galvanised 6041662
1 piece
RTM 830 FS 300 mm Steel Strip galvanised 6041664
1 piece
RTM 840 FS 400 mm Steel Strip galvanised 6041666
1 piece
RTM 850 FS 500 mm Steel Strip galvanised 6041668
1 piece
RTM 860 FS 600 mm Steel Strip galvanised 6041670
1 piece
Downloads

Download

EU declaration of conformity RTM 840 FS / 6041666 , 0.10MB , pdf
Download

Download

RTM 840 FS / 6041666
Download