Mesh cable tray connector, long FS

Item no. 6016680 | EAN 4012196052578

6016680 / GRV 245 FS
30 mm
14 mm
2 mm
Steel
Strip galvanised
L245mm
Product description
Product description
Long mesh cable tray connectors for screwless straight connection of mesh cable trays.

Two straight connectors, type GRV 245, are used for each connection point.

Can be used from a mesh cable tray width of 100 mm.

The FS variant is used to connect electrogalvanised mesh cable trays, the DD variant to connect hot/hot-dip galvanised mesh cable trays and the VA variant to connect stainless steel mesh cable trays.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 245 x 30
Dimension L245mm
Maintain electrical functions no
Material Steel
Plate thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 14 mm
Height 0,55 in
Length 245 mm
Width 1,18 in
Width 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4117 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4117 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Plate thickness Material Surface Dimension Item no. Quantity SSU
GRV 245 FS 30 mm 14 mm 2 mm Steel Strip galvanised L245mm 6016680
20 piece
Downloads

Download

EU declaration of conformity GRV 245 FS / 6016680 , 0.10MB , pdf
Download

Download
Download

GRV 245 FS / 6016680
Download