Mesh cable tray GR-Magic® 35 FT

Item no. 6000075 | EAN 4012195037255

3000 mm
35 mm
no
Product description
Product description
Mesh cable tray with shaped connector of side height 35 mm.

Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 35/50 = 20 x 100 mm).

  • RINA 1861, Ship Classification, Certification and Services
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 35x300x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Screwless connector yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 71,3 cm²
Usable cross-section 10500 mm²
Wide-span version no
Wire diameter 4,8 mm

Dimensions

Dimension B 300 mm
Height 1,38 in
Height 35 mm
Length 3000 mm
Width 11,81 in
Width 300 mm

Loads

Support spacing 1.0 m 0,75 kN/m
Support spacing 1.5 m 0,22 kN/m
Support spacing 2.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,3754 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 3,3754 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, GR-Magic mesh cable tray, type GRM 35

Load diagram, GR-Magic mesh cable tray, type GRM 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 35 50 FT 3000 mm 50 mm 35 mm 3.9 mm 9.4 cm² no 6000069
3 m
GRM 35 100 FT 3000 mm 100 mm 35 mm 3.9 mm 23 cm² no 6000071
3 m
GRM 35 150 FT 3000 mm 150 mm 35 mm 3.9 mm 36.6 cm² no 6000072
3 m
GRM 35 200 FT 3000 mm 200 mm 35 mm 3.9 mm 50.1 cm² no 6000073
3 m
GRM 35 300 FT 3000 mm 300 mm 35 mm 4.8 mm 71.3 cm² no 6000075
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable FT Cover for mesh cable tray, latchable FT DGRR 300 FT 6001828
3 m
Corner connector FT Corner connector FT GEV 36 FT 6016723
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Barrier strip 30 DD Barrier strip 30 DD TSG 30 DD 6062314
3 m
Exit plate FT Exit plate FT KAB GR FT 6220142
10 piece
Mesh cable tray adapter for roof conductor holder Mesh cable tray adapter for roof conductor holder 165 MBG HGRM 5218886
50 piece
Downloads

Download

EU declaration of conformity GRM 35 300 FT / 6000075 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) GRM 35 300 FT / 6000075 , 2.03MB , pdf

Download
Download

GRM 35 300 FT / 6000075
Download