Mesh cable tray GR-Magic® 55 A4

Item no. 6001099 | EAN 4012195166139

3000 mm
55 mm
Product description
Product description
Mesh cable tray with shaped connector of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 55/50 = 20 x 100 mm).

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 55x600x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4401
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled yes
Screwless connector yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 26500 mm²
Usable cross-section 265 cm²
Wide-span version no
Wire diameter 4,8 mm

Dimensions

Dimension B 600 mm
Dimension H 58 mm
Height 55 mm
Height 2,17 in
Length 3000 mm
Width 23,62 in
Width 600 mm

Loads

Support spacing 1.0 m 0,9 kN/m
Support spacing 1.5 m 0,6 kN/m
Support spacing 2.0 m 0,3 kN/m
Support spacing 2.5 m 0,25 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 16,0513 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 16,0513 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type GRM 55 VA

Load diagram, mesh cable tray, type GRM 55 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 55 50 A4 3000 mm 50 mm 55 mm 3.9 mm 16 cm² yes 6001087
3 m
GRM 55 100 A4 3000 mm 100 mm 55 mm 3.9 mm 40 cm² yes 6001088
3 m
GRM 55 150 A4 3000 mm 150 mm 55 mm 3.9 mm 63 cm² yes 6001090
3 m
GRM 55 200 A4 3000 mm 200 mm 55 mm 3.9 mm 87 cm² yes 6001091
3 m
GRM 55 300 A4 3000 mm 300 mm 55 mm 4.8 mm 129 cm² yes 6001093
3 m
GRM 55 400 A4 3000 mm 400 mm 55 mm 4.8 mm 175 cm² yes 6001095
3 m
GRM 55 500 A4 3000 mm 500 mm 55 mm 4.8 mm 220 cm² no 6001097
3 m
GRM 55 600 A4 3000 mm 600 mm 55 mm 4.8 mm 265 cm² no 6001099
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Corner connector A4 Corner connector A4 GEV 36 A4 6016764
10 piece
Unperforated cover A4 Unperforated cover A4 DRLU 600 A4 6052998
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Separating retainer 45 A4 Separating retainer 45 A4 TSG 45 A4 6062028
3 m
Downloads

Download

EU declaration of conformity GRM 55 600 A4 / 6001099 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 55 600 A4 / 6001099 , 2.03MB , pdf

Download
Download

GRM 55 600 A4 / 6001099
Download