Mesh cable tray GR-Magic® 55 with barrier strip

Item no. 6006455 | EAN 4012196151219

3000 mm
55 mm
no
Product description
Product description
Mesh cable tray with shaped connector and welded barrier strips of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm.

  • Magnetic shield insulation
  • RINA 1861, Ship Classification, Certification and Services
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Mesh cable tray, slant height 55 mm
  • Easy mounting component
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 55x200x3000
Integrated partition One
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Screwless connector yes
Surface Electrogalvanised
Type of connector, cable support system Click fastening
Usable cross-section 87 cm²
Usable cross-section 8700 mm²
Wide-span version no
Wire diameter 3,9 mm

Dimensions

Dimension A 59,5 mm
Dimension B 200 mm
Dimension H 58 mm
Height 55 mm
Height 2,17 in
Length 3000 mm
Width 7,87 in
Width 200 mm

Loads

Support spacing 1.0 m 1 kN/m
Support spacing 1.5 m 0,6 kN/m
Support spacing 2.0 m 0,25 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,6733 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 2,6733 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, GR-Magic mesh cable tray, type GRM-1T 55

Load diagram, GR-Magic mesh cable tray, type GRM-1T 55
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM-T 55 100 G 3000 mm 100 mm 55 mm 3.9 mm 40 cm² no 6006453
3 m
GRM-T 55 200 G 3000 mm 200 mm 55 mm 3.9 mm 87 cm² no 6006455
3 m
GRM-T 55 300 G 3000 mm 300 mm 55 mm 4.8 mm 129 cm² no 6006456
3 m
GRM-T 55 400 G 3000 mm 400 mm 55 mm 4.8 mm 175 cm² no 6006457
3 m
GRM-T 55 500 G 3000 mm 500 mm 55 mm 4.8 mm 220 cm² no 6006458
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable FS Cover for mesh cable tray, latchable FS DGRR 200 FS 6001846
3 m
Corner connector G Corner connector G GEV 36 G 6016715
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Drop-out FS Drop-out FS KAB GR FS 6220139
10 piece
Downloads

Download

EU declaration of conformity GRM-T 55 200 G / 6006455 , 0.10MB , pdf
Download

Download
Download

GRM-T 55 200 G / 6006455
Download